Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CyTec Systems
Description
STP-090-4-SC - Clamping unit
Bill of material
300-0501
Order number
300-0501
Force
Clamping force (6 bar): 12,5 kN; Retracting force (starting 4,5 mm in front of contact face): 4 kN; max. Holding force: 25 kN; cylinder: stroke and retraction force (6 bar): 5,5 kN
Pressure
max. permissible pressure (clamping): 10 bar; max. permissible pressure (releasing): 12 bar; max. pressure out-in: 10 bar
Clamping range
Spannreserve: 1,7 mm; Einbaulage: beliebig; Zentrierversatz: 0,2 mm beim Spannen; Blasluft: Aus- Einfahrhub 33,5 mm
Sensor
3-wire PNP normally open, weld-proof, magnetic field-proof
Embedded user actions
Preview - Generation
Преглед
Quotation
3D
2D