Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CyTec Systems
Description
Counterpart to pressure screw G
Bill of material
023-0066
Order number
023-0066
Piston ø
Outer thread
M6 mm
Width
11.0 mm
Width
26.0 mm
Width
4.5 mm
Width
5.2 mm
Diameter Ø
20 mm
Key width
17 mm
Embedded user actions
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D