Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CyTec Systems
Description
Pressure screw F - With coupling pin for offset compensation
Bill of material
023-0065
Order number
023-0065
Piston ø
Diameter Ø
M6 mm
Width
11.0 mm
Width
26 mm
Diameter Ø
12 mm
Diameter Ø
6.0 mm
Width
5.0 mm
Width
5.0 mm
Key width
10 mm
Embedded user actions
Preview - Generation
Preview
Quotation
3D
Dimension
2D